IESNA:LM-63-2002
[TEST]P1508474
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-740-U-T3LG-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 70CRI 4000K FIXTURE w/ TYPE III LOW GLARE DISTRIBUTION FIXTURE W/ HOUSE SIDE SHIELD
[LAMP] (156) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38426.5
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
5017.1 4881.5 4453.9 3942.8 3848.9 3869.8 3921.9 4078.4 4318.3 4620.8 5121.4 6268.8 7603.9 8772.2 10044.7 11525.9 12829.7 14060.5 
15082.7 15708.5 16084.0 16355.2 15510.4 14561.2 13163.5 9241.5 5173.6 2837.1 1981.8 970.0 490.2 312.9 208.6 62.6 41.7 0.0 0.0 
5017.1 4892.0 4464.3 3942.8 3859.3 3880.2 3942.8 4088.8 4339.1 4620.8 5111.0 6237.5 7645.7 8793.0 10076.0 11578.0 12996.6 14154.4 
15155.7 15823.3 16157.1 16470.0 15677.3 14592.5 13351.2 9533.6 5423.9 3035.3 1992.3 980.5 479.8 323.3 208.6 62.6 41.7 0.0 0.0 
5017.1 4871.1 4474.7 3984.5 3859.3 3890.6 3974.1 4141.0 4412.2 4725.1 5194.5 6206.2 7603.9 8970.3 10274.2 11838.8 13445.1 14874.1 
15958.9 16855.9 17210.6 17502.6 17460.9 16355.2 15155.7 11890.9 7353.6 3817.6 2409.5 1199.5 657.1 385.9 260.8 156.5 83.4 0.0 0.0 
5017.1 4881.5 4558.2 4088.8 3932.4 3963.6 4067.9 4245.3 4558.2 4954.6 5455.2 6216.7 7499.6 9085.1 10514.1 12183.0 13883.2 15552.1 
16855.9 17878.1 18535.2 18910.7 19077.6 19025.5 18347.5 16563.9 13361.6 10055.1 6790.3 3202.2 1199.5 657.1 417.2 229.5 114.7 10.4 0.0 
5017.1 4902.4 4610.3 4224.4 4047.1 4078.4 4193.1 4443.5 4787.7 5277.9 5841.2 6550.4 7551.8 9126.8 10889.6 12704.5 14436.0 16209.2 
17669.5 18775.2 19640.9 20152.0 20590.1 21080.3 21163.8 20569.2 18931.6 15020.1 10795.7 6602.6 2732.8 1230.8 605.0 292.1 125.2 10.4 
0.0 
5017.1 4892.0 4735.5 4464.3 4287.0 4287.0 4464.3 4714.6 5131.9 5663.8 6404.4 7270.2 8219.3 9439.7 11171.2 13351.2 15166.1 16803.8 
18264.0 19328.0 20026.8 20673.5 21466.3 22300.7 22968.3 23333.3 23249.9 21466.3 14978.4 8302.8 4047.1 1575.0 751.0 302.5 104.3 10.4 
0.0 
5017.1 4933.7 4850.2 4725.1 4620.8 4714.6 4912.8 5204.9 5674.3 6321.0 7072.0 8042.0 9179.0 10493.2 12141.3 13872.8 15510.4 17137.5 
18316.2 19244.5 20204.1 21309.8 22717.9 24011.3 24887.5 24741.5 23239.5 20079.0 15698.1 10764.4 4745.9 1460.3 448.5 198.2 62.6 10.4 
0.0 
5017.1 4965.0 4923.3 4933.7 5038.0 5257.0 5570.0 5976.8 6508.7 7218.0 8062.9 9126.8 10430.6 12005.7 13831.0 15489.5 16939.4 18076.3 
19181.9 20590.1 21935.6 23448.1 24689.3 24783.2 23646.3 21664.4 19015.1 14509.0 9731.8 5058.9 2534.6 1376.8 636.3 292.1 125.2 10.4 
0.0 
5017.1 4996.3 5027.6 5131.9 5392.6 5809.9 6310.5 7009.4 7760.4 8678.3 9637.9 10827.0 12162.1 13862.3 15593.8 17356.6 18660.4 19818.2 
20965.6 22217.3 23354.2 24251.2 24355.5 23385.5 21612.3 19390.6 15823.3 10608.0 6581.7 3692.4 2148.7 1262.1 740.6 417.2 198.2 10.4 
0.0 
5017.1 5006.7 5079.7 5236.2 5549.1 6070.6 6644.3 7374.5 8323.7 9335.4 10420.2 11744.9 13194.8 14988.8 17012.4 18994.2 20746.5 22373.7 
24094.8 26097.5 27995.8 29550.0 30248.9 28976.3 26619.0 22978.7 16605.6 10545.4 5820.3 2889.3 1585.5 928.3 542.4 302.5 135.6 10.4 0.0 
5017.1 5017.1 5090.2 5257.0 5601.3 6101.9 6727.8 7530.9 8448.8 9544.0 10639.3 11911.8 13413.8 15270.5 17221.0 19213.2 21111.6 
22780.5 24407.7 26139.2 27745.5 28882.4 29028.5 27547.3 24470.3 20569.2 14707.2 9179.0 4912.8 2461.6 1408.1 803.2 469.4 229.5 114.7 
0.0 0.0 
5017.1 5027.6 5111.0 5319.6 5695.1 6237.5 6863.4 7666.5 8657.4 9721.4 10837.4 12110.0 13518.1 15228.7 17001.9 18764.7 20371.0 
21570.6 22884.8 24209.5 25221.3 25941.0 25502.9 23375.1 20318.9 16605.6 11525.9 7113.7 3932.4 1887.9 1136.9 646.7 365.1 177.3 83.4 
0.0 0.0 
5017.1 5038.0 5163.2 5361.3 5747.3 6279.2 6925.9 7697.8 8563.6 9575.3 10503.7 11536.3 12683.7 13851.9 15270.5 16616.0 17784.2 
18827.3 19828.6 20631.8 21017.7 20913.4 19578.3 16689.0 12996.6 9460.6 6039.3 3588.1 1898.4 1032.6 615.4 365.1 208.6 114.7 20.9 0.0 0.0 
5017.1 5069.3 5204.9 5403.1 5747.3 6174.9 6571.3 7009.4 7364.0 7656.1 7885.6 8010.7 8021.2 7989.9 7864.7 7687.4 7447.5 7009.4 6164.5 
5350.9 4287.0 3139.6 2263.4 1637.6 1220.4 949.2 730.1 563.3 385.9 260.8 177.3 104.3 62.6 31.3 10.4 0.0 0.0 
5017.1 5079.7 5194.5 5340.5 5455.2 5559.5 5538.7 5371.8 5090.2 4558.2 3775.9 3160.5 3035.3 3233.5 3609.0 3817.6 3640.3 3066.6 2253.0 
1502.0 1095.2 938.8 844.9 761.4 667.6 573.7 469.4 365.1 271.2 229.5 177.3 135.6 93.9 31.3 10.4 0.0 0.0 
5017.1 5100.6 5194.5 5184.0 5017.1 4725.1 4266.1 3473.4 2534.6 1919.2 1794.1 1825.4 1887.9 1929.7 1950.5 1846.2 1470.7 1043.1 792.7 688.4 
625.8 573.7 532.0 469.4 406.8 365.1 344.2 271.2 208.6 156.5 104.3 73.0 41.7 20.9 10.4 0.0 0.0 
5017.1 5111.0 5142.3 4944.1 4453.9 3796.8 2837.1 1856.7 1460.3 1376.8 1356.0 1324.7 1283.0 1251.7 1157.8 949.2 688.4 552.8 479.8 427.7 385.9 
354.6 333.8 312.9 302.5 260.8 229.5 198.2 156.5 104.3 83.4 52.2 31.3 10.4 10.4 0.0 0.0 
5017.1 5111.0 5100.6 4683.4 3984.5 3014.5 1877.5 1335.1 1230.8 1178.7 1116.1 1043.1 970.0 886.6 782.3 636.3 521.5 458.9 396.4 354.6 323.3 302.5 
292.1 281.6 250.3 239.9 219.0 187.8 146.0 114.7 83.4 62.6 31.3 10.4 10.4 0.0 0.0 
5017.1 5111.0 5017.1 4474.7 3598.6 2367.8 1408.1 1199.5 1126.5 1063.9 970.0 886.6 792.7 698.9 615.4 532.0 458.9 406.8 354.6 323.3 302.5 281.6 260.8 
250.3 239.9 219.0 187.8 166.9 146.0 114.7 93.9 52.2 20.9 10.4 10.4 0.0 0.0 
5017.1 5100.6 4975.4 4297.4 3306.5 1992.3 1272.5 1168.2 1095.2 1022.2 928.3 824.0 730.1 646.7 552.8 490.2 438.1 385.9 344.2 312.9 281.6 250.3 239.9 
219.0 208.6 187.8 156.5 135.6 114.7 93.9 73.0 41.7 20.9 10.4 10.4 0.0 0.0 
5017.1 5111.0 4965.0 4214.0 3150.1 1804.5 1230.8 1147.4 1084.8 1011.8 907.5 803.2 698.9 615.4 542.4 490.2 427.7 385.9 344.2 302.5 271.2 250.3 229.5 
208.6 187.8 166.9 125.2 104.3 93.9 73.0 52.2 31.3 10.4 0.0 0.0 0.0 0.0 
5017.1 5131.9 4975.4 4245.3 3223.1 1762.8 1241.2 1147.4 1095.2 1011.8 907.5 803.2 709.3 615.4 552.8 490.2 438.1 396.4 354.6 312.9 271.2 250.3 229.5 
208.6 187.8 156.5 125.2 104.3 83.4 73.0 52.2 31.3 10.4 0.0 0.0 0.0 0.0 
